text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
SDBT-BSW-1L-ZU-W-5-N-LE
Designation
Ambient temperature
Ambient temperature for moving cable placements
Based on standard
CE certificate (see declaration of conformity)
Cable length
Cable shield colour
grey
Cable sleeve material
Connection outlet direction
Control output
Design
for T-slot
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, number of pins / wires
2
Functional reserve display
Housing colour
black
Housing material
Insulation sleeve material
PVC
KC-mark
Kind of fastening
Line properties
Manufacturer Article name
SDBT-BSW-1L-ZU-W-5-N-LE
Manufacturer Item number
2427617
Material information
Max. movement speed
Max. output current
Max. output current in fastening sets
Max. switching capacity DC
Max. switching capacity DC in fastening sets
Max. switching frequency
Max. tightening torque
Measured parameter
Position
Measurement principle
Minimum load current
Noise immunity to magnetic fields
Operating voltage range DC
Overload resistant
Permission
Product weight
Rated operating voltage DC
Repeat accuracy
Residual current
Reverse polarity protection
Safety rating
Short circuit resistance
yes
Special properties
Switch off time
Switch on time
Switching behaviour during welding
Switching element function
normally open
Switching status indicator
Test conditions line
Voltage drop
WA_NR
Wire ends
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought