text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
HPVS-10-10-A
Designation
Alternative connections
M3
Ambient temperature
Anti-twist lock / guide
Corrosion resistant class KBK
Damping
Extension time
Fastening external finger
Through hole
Information about operating and control medium
Kind of fastening
Manufacturer Article name
HPVS-10-10-A
Manufacturer Item number
2095359
Material information
Max. exchange precision
Max. force on the finger Fz static
Max. gripper jaw play ax
Max. gripper jaw play ay
Max. gripper jaw play az
Max. mass per external griper finger
Max. tappet play Sx
Max. tappet play Sz
Max. torque on finger Mr static
Max. torque on finger Mx static
Max. torque on finger My static
Operating medium
Operating pressure
Operating principle
double-acting
Piston diameter
Pneumatic connection
M5
Position detection
Product weight
Repeat accuracy
Retraction time
Structural design
Theoretical force at 6 bar, Return flow
Theoretical force at 6 bar, flow
Travel
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak