text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
DSRL-32-180-P-FW
Designation
Ambient temperature
Dampening angle
Damping
Drive shaft material
Kind of fastening
with through hole
Manufacturer Article name
DSRL-32-180-P-FW
Manufacturer Item number
30657
Max. swivel frequency at 6 bar
Operating medium
Operating pressure
Operating principle
double-acting
Pneumatic connection
Position detection
without
Product weight
Seals material
NBR
Settings range swivel angle
Size
32
Structural design
Swivel angle
Theoretical torque at 6 bar
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought