text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
SEA-GS-7
Designation
Ambient temperature
Based on standard
CE certificate (see declaration of conformity)
Cable diameter
Cable gland
Cable output
straight
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, design
round
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
4
Electrical connection 2, connection technology
Screw terminals
Electrical connection 2, number of pins / wires
4
Housing colour
black
Housing material
Information about protection category
Kind of fastening
with threaded sleeve
Manufacturer Article name
SEA-GS-7
Manufacturer Item number
18666
Material information
Operating voltage range AC
Operating voltage range DC
Permitted cable diameter
Plug contacts material
Product weight
Safety rating
Screw lock material
Seals material
Surge voltage strength
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought