text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEBS-M12G12-KS-5-LE12
Designation
Ambient temperature
Ambient temperature for moving cable placements
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable set up
Cable shield colour
black
Cable sleeve material
Colour code wire insulation
Connection cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1
Electrical connection 2
Line designation
Line properties
Locking nut material
Die-cast zinc
Manufacturer Article name
NEBS-M12G12-KS-5-LE12
Manufacturer Item number
3058614
Material information
Min. cable bending radius
Nominal operating voltage DC
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Seals material
NBR
Test conditions line
Tolerance cable diameter
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak