text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
5 tengelyes illesztőcsavar
Kivitel 1
UNILOCK
Kivitel 2
munkadarab rögzítéshez
Alaptest anyaga
edzett acél
Alaptest felülete
hardened and oxidised
D1=Menet
M16x2
D=szárátmérő
16
D2
20,9
Kivitel
alátét nélkül
L
58,5
L1
43,5
L2
24
L3
23,5
Meghúzási nyomaték max. Nm
100
Méret
RENDSZERMÉRET 80 MM
SW
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
Description

Material
Carbon steel.
Version
Surface hardened and oxidised
Precision fits ground.
Note
The UNILOCK 5-axis locating bolts for fastening to workpieces are suitable for clamping and positioning workpieces. These locating bolts are passed through the clamping bolts for fastening to workpieces, screwed directly into the workpiece and positioned on the basic module or add-on module. The thread is used for fastening and positioning the workpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak