text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Többszörös befogó rendszer
Kivitel 1
bordázott
Alaptest anyaga
szerszámacél
Alaptest felülete
edzett és köszörült
B=Szélesség
50
D6=Menet
M5
D7=Menet
M6
D=furat
25
H=Magasság
75
L=Hossz
600
NF = rögzített pofák száma
3
NK = szorítóékek száma
2
NW = munkadarabok száma
4
D1
12
D2
20
D3
16
D4
17,5
D5
11
F hengeres fejű csavar DIN 912
M10x30
G hengeres fejű csavar DIN 912
M12x25
H1
50
H2
25
H3
12
H4
16
L max.
50,5
L min.
44,5
L1
96
L2
200
L3
288
L4
400
L5
500
L7
44
Meghúzási nyomaték max. Nm
50
Szorítóerő max. kN
20
UNSPSC Code
31162800
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
Material
Clamping rail and fixed jaw tool steel.
Wedge clamp mild steel.
Version
Clamping rail and fixed jaw hardened and ground (HRC 55 ±2).
Wedge clamp hardened, phosphated.
Note
The multi-clamping system can be fastened using various interfaces.
1. Lateral clamping edge for clamping claw set. Clamping claws can be fastened at any position.
2. Holes for DIN cap screws.
3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing.
4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing.
5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.

Three different versions are available:
- Multi-clamping system double-sided wedge clamp with OS fixed jaw / 41510.
- Multi-clamping system double-sided wedge clamp with DS fixed jaw / 41510-10.
- Multi-clamping system single-sided wedge clamp with OS fixed jaw / 41510-20.
Technical Data
System width 50
Maximum clamping force: 20 kN
Maximum tightening torque: 50 Nm

System width 72
Maximum clamping force: 30 kN
Maximum tightening torque: 65 Nm

System width 100
Maximum clamping force: 40 kN
Maximum tightening torque: 100 Nm
Application
A number of multi-clamping systems with different lengths can be mounted one behind the other or beside each other. The precision toothing enables highly precise positioning of the fixed jaws. Due to the lateral graduations on the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.
Advantages
Universal and flexible.
For small and large batch sizes.
Large components can also be clamped next to each other on several multiple clamping systems.
Scope of delivery
1x clamping rail
The number of wedge clamps and fixed jaws is dependent on the system size (see table).
Accessory
Clamping pin 42208.
Cap screws 07160.
Shoulder screws 07533-12045 / 07533-16055.
Seating ledges 41505.
Attachment jaws with machining allowance 41505-02.
Attachment jaws with prism 41505-04.
Workpiece stop 41505-10.
Spacer 41505-12.
Clamping claw set 41505-15.
T-slot nut 41505-17.
T-slot key 03240.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak