text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Workpiece stop
Version 1
for multi-clamping system
Main material
QT steel
Surface finish body
tempered, black oxidised and ground
B=Width
17
H=Height
10
L=Length
50
B1
11
B2
6,5
D Internal thread
M6
H1
6
L1
43
L2
10
L3
12
R
4
UNSPSC Code
31162800
suitable for system width
72
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and flat faces ground (HRC 32).
Note
Workpieces can be positioned laterally using the workpiece stops for multi-clamping systems.
Application
The end stop can be mounted laterally on both surfaces of the fixed jaws.
Advantages
Flexible adjustment with the elongated hole.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought