text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
ES Fixed jaw
Version 1
for multi-clamping system
Form
A
Form definition
smooth
Main material
tool steel
Surface finish body
hardened and ground
B=Width
50
D1=Internal thread
M6
D3=Cap screw
M10x30
H=Height
25
L=Length
30
B1
30
D Internal thread
M5
H1
12,5
Slot width
5
UNSPSC Code
31162800
suitable for system width
50
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
Description

Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Technical Data
The maximum clamping forces and the tightening torques given for the respective system widths for the 41510, 41510-10 and 41510-20 product families must be observed.
Application
The ES fixed jaws are positioned on the clamping rails according to the clamping situation. When the fastening screw is tightened, the toothing allows a form-fit connection to be created. This allows high retaining forces to be carried through the clamping elements. With its slim design, the ES fixed jaw is especially suitable for clamping processes with smaller workpieces and large batch sizes. This also means that large production batches can be processed economically.
Advantages
The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.
Scope of delivery
ES fixed jaw.
Fastening screw.
Slot key.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak