Clamp strap with force sensor QT steel hardened and black oxid finish 04060-12
Sales unit
274,82 €
plus sales tax
Added to your shopping cart
Megnevezés
Szorítóvas
Kivitel 1
erőérzékelővel
Alaptest
anyaga
edzett acél
Alaptest
felülete
edzett és barnított
Alábbi
csavarhoz
M12/M14
B
32
D
14
F
max. kN
30
H
20
L
100
L1
45
L2
25
L3
20
L4
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Product description
Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.
The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.
If the clamp strap is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.
The power supply for the clamp strap is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.
If the clamp strap is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.
The power supply for the clamp strap is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material
QT steel.
Plug housing steel.
Plug housing steel.
Version
Hardened and black oxidised. Hardness 36–40 HRC.
Note
The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint.
If the clamp strap is equipped with an universal transmitter, the force can be recorded and processed electronically.
The power supply for the clamp strap is provided by the universal transmitter, which can be replaced if necessary without reconfiguration.
The Universal transmitter 85876 can be connected to the clamp strap via USB Type-C.
A guaranteed force indication can only be ensured if clamping is carried out in the area designated for this purpose.
If the clamp strap is equipped with an universal transmitter, the force can be recorded and processed electronically.
The power supply for the clamp strap is provided by the universal transmitter, which can be replaced if necessary without reconfiguration.
The Universal transmitter 85876 can be connected to the clamp strap via USB Type-C.
A guaranteed force indication can only be ensured if clamping is carried out in the area designated for this purpose.
Application
The clamping process can be controlled with the aid of these clamp straps.
Tolerance: ±10 % of setpoint.
Tolerance: ±10 % of setpoint.
Temperature range
0 °C to +65 °C.
Safety
Clamp straps with force sensor are not suitable for the protection of personnel.
Drawing reference
1) Force sensor
2) USB type C
3) Preferred clamping area
2) USB type C
3) Preferred clamping area
Accessory
Universal transmitter 85876.
Gateway 85875.
Gateway 85875.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.