Side clamp hydraulic steel black oxidised 04624-10-25102404
- Low installation height
- Integrated travel limit on the clamping piston
Sales unit
€301.11
plus sales tax
Added to your shopping cart
Designation
Side clamp
Version 1
hydraulic
Form definition
single-acting
Main
material
steel
Surface finish
body
black oxidised
B
60
B2
40
Clamping force
at 100 bar
(kN)
4
Clamping force
at 500 bar
(kN)
20
Connection
type
thread and O-ring connection
D
15
D1
9
G
1/4
H
40
H1
23
H2
39
H3
4
H4
9
L
90
L1
14
L2
2,5
L3
38
L4
42
Oil requirement /
10mm travel
(cm³)
4,9
Piston Ø
25
Travel
S
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Side clamps are used to apply the clamping force to the side of a workpiece. Side clamps are particularly suitable for clamping situations in which clamping from above cannot be carried out or is not required.
After the pressure has been released, the piston and the thrust pad are returned to the initial position with the aid of springs.
After the pressure has been released, the piston and the thrust pad are returned to the initial position with the aid of springs.
Material
Housing and piston steel.
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Note
With the clamping force applied from the side, both a horizontal and a vertical force component are generated. The size of the force components depends on the travel respectively. An applied vertical force component can be max. 25 % of the clamping force. With this force, the workpiece is pushed down onto the seating face. The horizontal force component drops to min. 95 % of the initial force depending on the travel.
The clamping piston in side clamps has an integrated travel limiter.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Observe safety instructions.
The clamping piston in side clamps has an integrated travel limiter.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Observe safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- O-ring flange connection.
Technical Data
Max. operating pressure: 500 bar.
Advantages
- Low installation height.
- Integrated travel limit on the clamping piston.
- Integrated travel limit on the clamping piston.
Scope of delivery
1 O-ring 10x2 (for flange connection operating mode) supplied.
Drawing reference
1) screw plug
2) O-ring
2) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.