Clamp cam brass 04430-10-0808
- Precise positioning
- Fixation of components
- Easy to operate
Sales unit
€5.71
plus sales tax
Added to your shopping cart
Designation
Clamp cam
Main
material
brass
D=diameter
8
H=Height
8
SW=key width
3
D1
7,5
UNSPSC Code
31162800
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Brass.
Application
These clamping cams are used to fixate components in workpieces.
The clamped components can be easily and quckly released again.
Workpieces and components can be acurately positioned in an assembly.
The clamped components can be easily and quckly released again.
Workpieces and components can be acurately positioned in an assembly.
Advantages
Using the cam clamps often saves the need for complex cross holes for clamping screws.
The bore for the clamping cam can be produced cost-effectively in the same machine set-up as the bore or slot for the component to be clamped.
The bore for the clamping cam can be produced cost-effectively in the same machine set-up as the bore or slot for the component to be clamped.
Function principle
Insert the component to be clamped and the clamping cam into the workpiece. The indent mark on the clamp cam top face should be adjacent the part to be clamped.
The clamp cam is rotated with an hex key in the direction of the arrow.
The part can be released again by turning the cam in the opposite direction.
The clamp cam is rotated with an hex key in the direction of the arrow.
The part can be released again by turning the cam in the opposite direction.
Drawing reference
1) Clamping edge
2) 8 H9 min. depth 8
2) 8 H9 min. depth 8
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.