Support pin mild steel 02389-90-100196
- Precise alignment
- Adjustability
- Stability
Sales unit
€169.05
plus sales tax
Added to your shopping cart
Designation
Support pin
Main
material
mild steel
D=diameter
100
L=Length
196
D1
M12
D2
10
D2
for
socket head screw
M10
L1
25
Steel code
1.7139
UNSPSC Code
31162800
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
Description
Material
Support pin low carbon steel 1.7139.
Version
case-hardened.
Note
Steel support pins are components in tool and die making that ensure the stable support, precise alignment and high stability of tools and dies.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.