text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Positioning foot
Form
B
Main material
QT steel
Surface finish body
tempered, black oxidised
Surface finish component
case-hardened
B=Thread length
29
D=Diameter support
32
G=thread / for thread
M20
H=Height
80
SW=key width
32
Kind of fastening
external thread
Seat form
round
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
Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak