Positioning foot free-cutting steel hardened and black oxid finish 02040-3152
- Támaszként, ütközőként és nyomódarabként szolgálnak
- Alkalmazási területek: gépgyártás, berendezésgyártás, készülékgyártás
Sales unit
13,27 €
plus sales tax
Added to your shopping cart
Designation
Positioning foot
Form
C
Main
material
free-cutting steel
Surface finish
body
hardened and black oxid finish
B=Thread length
12
G=thread / for thread
M10
H=Height
15
SW=key width
19
D1
19
E
21,9
Kind of fastening
external thread
L2
27
Seat form
round
Tightening
torque
max. Nm
32
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
Description
Material
Steel.
Version
Hardened, black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.