text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Extension piece
Form
B
Main material
free-cutting steel
Surface finish body
galvanised and passivated
D1=Thread
M12
L=Length
115
SW=key width
18
T=thread depth
18
E
20,8
Kind of fastening
internal thread
Thread type
2 internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent blue passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak