Self-aligning pad with o-ring QT steel tempered, black oxidised 02003-536X036
- Támaszként, ütközőként és nyomódarabként szolgálnak
- Alkalmazási területek: gépgyártás, készülékgyártás, szerelés
- Elfordulás ellen biztosított golyó
- Edzett golyó
- O-gyűrű a szennyeződések és idegen eredetű részecskék ellen
Sales unit
€107.32
plus sales tax
Added to your shopping cart
Designation
Self-aligning pad
Version 1
with o-ring
Version 2
exchangable insert
Form
O
Product type
cylinder
Main
material
QT steel
Surface finish
body
tempered, black oxidised
Component
material
diamond
Surface finish
component
hardened and bright
D1=Outside diameter
36
D2=Thread
M12
H=Height
36
T=thread depth
11
Ball-Ø
28
D3
25
H1
4
H2
10
Kind of fastening
internal thread
Load rating
max. kN
(static load only)
136
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
Description
Material
Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Version
Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
In addition, they serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.