text.skipToContent
text.skipToNavigation
EN
Choose your language
Hungarian
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
10000
Profile Type B
Hinges for aluminium profiles, Type B
Hinges for aluminium profiles, Type B
Designation
Hinge
Hinge half
Main material
aluminium
stainless steel A4
thermoplastic
zinc
B
30
32
40
48
50
56
60
84
A
38
39
40
50
52
54
55,5
59
60
61,5
63
64,5
65
68
69,5
71
72
73
73,5
74
74,5
76
77
78
79
80
82
83,5
84
85
86
87
90
92
93
96
97
101
106
113
115
120
Filter
entries / page
23
of 23 entries
Added to your shopping cart
Filter
entries / page
23
of 23 entries
Más vásárlók is vásároltak
Filter
Designation
Hinge
Hinge half
Main material
aluminium
stainless steel A4
thermoplastic
zinc
B
30
32
40
48
50
56
60
84
A
38
39
40
50
52
54
55,5
59
60
61,5
63
64,5
65
68
69,5
71
72
73
73,5
74
74,5
76
77
78
79
80
82
83,5
84
85
86
87
90
92
93
96
97
101
106
113
115
120
Iratkozzon fel a norelem hírlevélre most
Legyen az első, aki értesítést kap termékeinkről és webáruházunkról!