Shaft collar with contact face stainless steel bright 07810-03-03802
- Slit inside
- Positioning and stop element for shafts
- Dimensionally precise
- Very high retaining forces
- Prevents damage to the shaft
Sales unit
€24.25
plus sales tax
Added to your shopping cart
Designation
Shaft collar
Version 1
with contact face
Form definition
slitted inside
Main
material
stainless steel
Surface finish
body
bright
B=Thickness
15
D1=Internal diameter
38
D2=Outside diameter
66
D=Thread
M5
H=Height
27
L=Length
37
C
(DIN 912)
M6x18
L1
27
R
-
Steel code
1.4305
T
7
UNSPSC Code
31161708
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
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
One-piece shaft collars with an inner slit and support face surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The tapped mounting holes on the support face of the slitted shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.
The shaft tolerance should lie within h11.
The tapped mounting holes on the support face of the slitted shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.