Shaft collar Grub screw stainless steel bright 07800-107202
- Positioning and stop element for shafts
- Dimensionally precise
- Very high retaining forces
- Prevents damage to the shaft
Sales unit
€80.30
plus sales tax
Added to your shopping cart
Designation
Shaft collar
Version 1
Grub screw
Version 2
with slot
DIN
DIN 705
Form
A
Form definition
grub screw with slot
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
B=Thickness
20
D1=Internal diameter
72
D2=Outside diameter
100
D3
grub screw
M10x20
UNSPSC Code
31161708
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
Stainless steel 1.4305.
Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.