text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.

Version
Ground and satin brushed finish.
Note
These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak