text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
Material
Threaded sleeve and indexing pin free-cutting steel.

Mushroom grip thermoplastic.

Locked mark aluminium.
Version
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Mushroom grip black-grey RAL7021.

Locked mark red anodised.
On request
Special versions.
Drawing reference
1) marking ring
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak