text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Szorítókar
Kivitel 1
lapos
Alaptest anyaga
horgany
Alaptest felülete
texturált matt
Alaptest színe
közlekedésvörös, RAL 3020
Komponens anyaga
acél
Komponens felülete
barnított
A1=Fogantyúhossz
74,5
A=Fogantyúhossz
65
H3=fogantyúmagasság
29,2
L=menethossz
35
X=menet (inch)
1/4-20
B
10,1
D
13,5
D1
18,5
D2
19,1
Fogszám
20
H
28,5
H1
6,5
H2
17,8
H4
32,2
Menettípus
külső menet
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
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Note for ordering
Screws from 70 mm long have 60 mm long threads.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought