text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Handles 1.4308 (AISI 304 equivalent).
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305 (AISI 303 equivalent).

Version
Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak