text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
LOCTITE
Version 1
universal adhesive
Adhesion gap in mm
0,05-0,1
Container
20 g tube
Handling strength in sec.
5-10
Hardening system
air humidity
Hazardous goods class
Danger goods class 9
LOCTITE no.
454
UN No.
UN 3334
Ultimate hardness in hours
12
Viscosity m Pa · s
gel
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Attention
Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
Description

These adhesives bond metals, rubber, plastics and other materials with and to each other. Bonds strongly in a few seconds.

LOCTITE instant adhesive universal (cyanoacrylate), 97990-401....
This adhesive bonds the most varied material mixtures (metals, plastics, leather, rubber, wood, cardboard, ceramics, etc.) and achieves great strength by small gaps.
Temperature-resistant from -40 °C to +120 °C.

LOCTITE instant adhesive for plastic and rubbers, 97990-4060770
The combination for plastics, contact adhesive 406 (cyanoacrylate) and the primer 770 for difficult to bond plastics e.g. polyethylene (PE) and polypropylene (PP).
Temperature-resistant from -40 °C to +120 °C.

LOCTITE instant adhesive universal gel (cyanoacrylate), 97990-454....
This gel adhesive can be applied exactly where required, with no running and no drips, even on vertical surfaces. Bonds different materials, even porous materials.
Good gap-filling capacity.
Temperature-resistant from -40 °C to +120 °C.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak