text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnetic label
Main colour
white
LXB=length x width
80 x 40
Labels per roll
250
Magnetic band: thickness
0,9
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
Store shelf magnetic labels on a roll, 10 m long, perforated magnetic strips that can be separated without scissors.
Other colours and dimensions available on request.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak