text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube clamp
Version 1
4-way connector
Version 2
for square tubes
Main material
thermoplastic
Component material
steel
Surface finish component
galvanised
A=Square socket
30
B=Square socket
30
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts galvanised.
Note
These cross clamps are for 30 mm square tubes. Use reducer sleeves 29040 if smaller tubes are to be clamped or a conversion from square to round tubes is required.
On request
Plastic clamping levers for tightening.
Accessory
- Reducer sleeves 29040
- Round and square tubes 29050
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought