text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
without vent
Version 2
with magnet
Main material
aluminium
Surface finish body
bright
D1=Diameter/Thread
G1/4
D=outside diameter
21
D2
5
Kind of fastening
screw in
L
7
L1
10
L2
6
SW
19
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium. Ferrite permanent magnet.
Version
Bright. Flat seal asbestos-free.
Note
The magnetic effect of the screw plug attracts iron particles in the oil.
Screwing the plug into the drain outlet diminishes possible damage to mechanical components.
Drawing reference
1) flat seal
2) magnet
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought