text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Oil level gauge
Version 1
with electronic oil level monitoring
Form
long
Main material
aluminium
Component material
plastic
B=Width
30
D1=Thread
M12
H=Height
30
L=Length
526,6
SW=key width
17
H1
16,5
L1
500
Number of fastening screws
2
UNSPSC Code
31161555
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing aluminium.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Float plastic.
Screws and nuts, steel.
Version
Sight glass crystal clear.
Reflector white.
Float red, with magnetic element.
Screws and nuts galvanised.
Note
The oil level gauge not only enables the oil level to be viewed but also recorded using a REED switch. If, after closing the electric circuit this float drops to the preset minimum level, an electronic signal will sound.
The sensor is located on the sight glass and its height can be adjusted in line with the control requirements for the oil level. The minimum level is around 50 mm from the centre of the lower fastening screw.

The reed switch is equipped with a normally open (NO) contact as standard.
The max. pressure is 1 bar. The max. tightening torque for the mounting screw is 5 Nm.
The oil level gauge has been tested with an oil with a viscosity index of 105 (kinematic viscosity by 40 °C: 30 mm²/s).
The sight glass has good mechanical strength and is resistant to mineral oil, petrol, lubrications, paraffin, solutions and most chemicals. Avoid contact with alcohol solutions and hot water.
Technical Data
See Downloads, Technical Information.
Temperature range
Maximum operating temperature: 75 °C.
Assembly
The oil level gauge is secured using two M12 tapped holes or, two 12.2 mm (± 0.2 mm) holes and flange nuts. Centre distance for the fastening holes = L1 ±0.5.
Functions
The oil level is measured using a float element with a magnet that activates the electrical contact when the REED level switch is reached. If the oil level falls below a particular level, an electrical pulse can be emitted.
Attention
Strong magnetic fields can impair function.
Drawing reference
1) Sight glass
2) O-ring
3) M12 flange nut
4) Plastic end cap
5) Flat seal
6) M12 hollow screw
7) Float with magnet
8) Reed switch
9) Aluminium housing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak