Oil level gauge with thermometer thermoplastic 28000-2127
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 100°C
- Pressure resistant to 10 bar
Sales unit
€19.75
plus sales tax
Added to your shopping cart
Designation
Oil level gauge
Version 1
with thermometer
Form
B
Main
material
thermoplastic
B=Width
27
D1=Thread
M12
H=Height
19
L=Length
151
H1
18
L1
127
L2
95
L3
80
Number of
fastening screws
2
Thermometer scale
0 - 100 °C / 50 - 200 °F
UNSPSC Code
31161555
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version
Transparent housing, high mechanical stability, non-ageing, temperature resistant up to 100 °C.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, galvanised.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, galvanised.
Note
The oil level gauges can either be fastened as shown in the illustration or screwed directly into a tapped hole. Centre distance for the fastening holes = L1 ±0.3.
The max. tightening torque for the fastening screws is 5 Nm.
The max. tightening torque for the fastening screws is 5 Nm.
Drawing reference
1) flat seal
2) O-ring
2) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.