Swivel screw steel tempered, black oxidised 27807-2410
- compact design
- Flexibly adjustable
- Compensation for spacing and angles
Sales unit
€15.48
plus sales tax
Added to your shopping cart
Designation
Swivel screw
Main
material
steel
Surface finish
body
tempered, black oxidised
Component
material
steel
Surface finish
component
hardened and black oxid finish
D1=Thread
M24
D2=Thread
M10
T=thread depth
9
W=Swivel angle
15°
D3
20
L1
40
L2
30
Load rating
max. kN
(static load only)
21
SW1
12
SW2
20
SW3
19
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Swivel screws serve as a flexibly adjustable connecting elements to compensate for angles and spacings.
For example, as a foot element on machines or housings.
For example, as a foot element on machines or housings.
Material
Threaded sleeve QT steel grade 10.9 or stainless steel 1.4305.
Ball element free-cutting steel or stainless steel 1.4305.
Version
QT steel tempered and black oxidised
Free-cutting steel hardened and black oxidised.
Stainless steel bright.
Free-cutting steel hardened and black oxidised.
Stainless steel bright.
Note
Swivel screws may only be subjected to compressive loads.
The specified static load rating results from the material used for the ball element and is a static axial force.
Bending and buckling stresses occurring during application must be taken into account by the user.
The specified static load rating results from the material used for the ball element and is a static axial force.
Bending and buckling stresses occurring during application must be taken into account by the user.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.