text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Form
B
Main material
polyamide
Main colour
signal blue RAL 5005
Component material
stainless steel
Steel key
1.4301
D1=Thread
M20
D=plate diameter
83
H1=Total height
140
H=Height
25
L=thread length
100
H2
37
Load rating max. kN (static load only)
20
S
3
SW
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Foot plate polyamide
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Version
Foot plate blue RAL 5005.
Threaded spindle bright.
Anti-slip plate, black.
Note
Levelling feet with stainless steel spindle, polyamide base and optional anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
On request

Threaded spindle stainless steel 1.4401.
with 30° tilt.

Drawing reference
Form A without anti-slip plate
Form B with anti-slip plate
Accessory
Hex nuts 07212.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak