Hinge pin for hinge stainless steel bright 27869-15-06501
Sales unit
€2.90
plus sales tax
Added to your shopping cart
Designation
Hinge pin
Version 1
for hinge
Version 2
for aluminium profiles
Main
material
stainless steel
Surface finish
body
bright
D=diameter
6
L=Length
50
D1
10
L1
1
Steel code
1.4301
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4301.
Version
Bright.
Note
Hinge pins for in-frame hinge halves 27869-05 and on-frame hinge halves 27869-06.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.