Angle bracket stainless steel 27657-106101
- Accessories for gas springs
- Version: steel or stainless steel
Sales unit
€12.22
plus sales tax
Added to your shopping cart
Designation
Angle bracket
Form
B
Main
material
stainless steel
D=ball diameter
6
A
19
A1
4,25
A2
10
B
10
D1
3,4
L
7
L1
4
R
4
Strength
N
180
T
1,5
UNSPSC Code
31161703
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4404.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.