text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Mounting flange
Main material
steel
D=Thread
M25x1,5
H=Thickness
12
L= length/ width
54
A
40
D1
9
UNSPSC Code
31161702
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
nickel-plated.
Note
When using the mounting flange use a locknut to secure the shock absorber. The compact form allows for space saving designs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought