text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rubber-metal overhead element
Version 1
Internal thread
Form
B
Form definition
square
Main material
steel
Surface finish body
galvanised
Component material
natural rubber
B=Width
32
D=diameter
25
E=Hole spacing
72
G=Thread
M8
H=Height
38
T=thread depth
15
D1
16
D2
8,5
H1
33
H2
30
H3
2,5
Load N
300
Shore grade
70
Thread type
internal thread
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version
Steel galvanised.
Note
The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought