Rubber-metal buffer block steel 26120-10004512057
- For absorbing large impact forces
- For support of heavy weights
- Temperature range: -30 °C to +80 °C
Sales unit
€56.36
plus sales tax
Added to your shopping cart
Designation
Rubber-metal buffer block
Main
material
steel
Component
material
elastomer natural rubber
B=Width
100
H=Height
45
L=Length
200
A
160
A1
50
D
13
F1
N
14000
L1
120
S
10
Shore grade
57A
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Elastomer, natural rubber, medium hardness, Shore 57A.
Elastomer, natural rubber, medium hardness, Shore 57A.
Version
Steel, painted black.
(26120-02501904557, 26120-05003507057 and 26120-10004512057 galvanised).
(26120-02501904557, 26120-05003507057 and 26120-10004512057 galvanised).
Note
For absorbing large impact forces and supporting heavy weights.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
Temperature range
-30 °C to +80 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.