text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Gázrugó
Alaptest anyaga
nemesacél
D1=Házátmérő
28
D=szárátmérő
14
F1=Kitoló erő (N)
200
F1=min./max. (N)
200-2500
D2
M10
L
807
L1
12
Löket S
350
Méret
14/28
Progresszió %
40
UN-sz.
UN 3164
UNSPSC Code
31161702
veszélyességi osztály
Dangerous goods class 2.2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ PFAS substance/s
PTFE,FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material

Piston rod, stainless steel 1.4305.
Pressure tube, stainless steel 1.4301.
Filling medium: oil, nitrogen.

Version
Piston rod and pressure pipe, bright.
Note
Individual filled gas springs are excluded from replacement
Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. There is also an internal defined quantity of oil for end position damping and lubrication purposes. The gas springs contain a check valve in the grub screw of the pressure pipe which enables the extension force to be subsequently reduced.

The gas springs must be stored and mounted with the piston rod extending downwards.

The physical properties that apply when a gas spring is being filled result in a tolerance range of ±5 % for the rated extension force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request
Other extension forces.

Potential extension force F1 (min.–max.)
Size 06/15: 40–400 N
Size 08/19: 50–700 N
Size 10/23: 100–1200 N
Size 14/28: 200–2500 N
Accessory
See adjacent illustration for connectors and hardware.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak