text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spacer tube
Main material
steel
Surface finish body
black oxidised
D1=Outside diameter
30
L=Length
90
D2
22
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0308.
Version
Black oxidised, hardened 57 ±1 HRC.
Note
Spacer tubes for guiding springs. These determine the position of the springs and prevent lateral flexing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak