text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
U-Ring
Main material
steel
Surface finish body
galvanised
Component material
nitrile rubber
Component colour
black
D=outside diameter
9
H=Height
1
D1
5,7
Shore grade
70A
Steel code
1.0330
UNSPSC Code
31161708
for screw
M5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
U-rings are axially static sealing elements for
use in screw joints, valves, flanges
and hydraulic applications. They consist of a metal ring with a vulcanised-on, trapezoidal elastic sealing bead. When the fastener is tightened, the elastic sealing bead is compressed between the two flat surfaces. The thickness of the metal ring limits the maximum compression of the seal. When additional pressure is applied to the sealing point, the sealing bead is pressed further against the flat surfaces, thereby further enhancing the sealing effect.

U-rings are not suitable for use as thread locks.
Material

Steel version:

Washer steel 1.0330.

Elastomer NBR, Shore 70A.


Stainless steel version:

Washer stainless steel 1.4301.

Elastomer EPDM, Shore 70A, FDA-compliant.

Version

Steel version

Washer steel 1.0330, electro zinc-plated.

Elastomer NBR, black.


Stainless steel version:

Washer stainless steel $s14301bright.

Elastomer EPDM, black.

Note
Flat, undamaged sealing faces are essential for a reliable seal. The maximum permissible surface roughness is Rmax ≤ 15 µm or Ra ≤ 3 µm. A seal can only be guaranteed to function securely and correctly if it is fitted carefully and professionally.
Technical Data
Process pressures:
≤ 100 MPa when fitted into a recess.
≤ 40 MPa when fitted without counterbore by ø < 40 mm.
≤ 25 MPa when fitted without counterbore by ø > 40 mm.
Temperature range
NBR: -30°C to +80°C.
EPDM: -40°C to +130°C.
On request
Further dimensions and materials.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak