text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
-
Alaptest anyaga
nemesacél
Alaptest felülete
fémtiszta
Komponens anyaga
EPDM
Komponensek színe
fekete
D=külső átmérő
9
H=Magasság
1
Acélkulcs
1.4301
Alábbi csavarhoz
M5
D1
5,7
Shore keménység
70A
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
U-rings are axially static sealing elements for
use in screw joints, valves, flanges
and hydraulic applications. They consist of a metal ring with a vulcanised-on, trapezoidal elastic sealing bead. When the fastener is tightened, the elastic sealing bead is compressed between the two flat surfaces. The thickness of the metal ring limits the maximum compression of the seal. When additional pressure is applied to the sealing point, the sealing bead is pressed further against the flat surfaces, thereby further enhancing the sealing effect.

U-rings are not suitable for use as thread locks.
Material

Steel version:

Washer steel 1.0330.

Elastomer NBR, Shore 70A.


Stainless steel version:

Washer stainless steel 1.4301.

Elastomer EPDM, Shore 70A, FDA-compliant.

Version

Steel version

Washer steel 1.0330, electro zinc-plated.

Elastomer NBR, black.


Stainless steel version:

Washer stainless steel $s14301bright.

Elastomer EPDM, black.

Note
Flat, undamaged sealing faces are essential for a reliable seal. The maximum permissible surface roughness is Rmax ≤ 15 µm or Ra ≤ 3 µm. A seal can only be guaranteed to function securely and correctly if it is fitted carefully and professionally.
Technical Data
Process pressures:
≤ 100 MPa when fitted into a recess.
≤ 40 MPa when fitted without counterbore by ø < 40 mm.
≤ 25 MPa when fitted without counterbore by ø > 40 mm.
Temperature range
NBR: -30°C to +80°C.
EPDM: -40°C to +130°C.
On request
Further dimensions and materials.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak