text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Seal ring
DIN
DIN 7603
Form
A
Form definition
flat sealing washer
Main material
copper
D1=Internal diameter
60,5
D2=Outside diameter
67,8
H
2,5
Nominal size
60x68
Suitable for thread inch
G2
Suitable for thread mm
M60x2
UNSPSC Code
31173707
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Copper, aluminium or stainless steel 1.4571.

Version
Bright.
Note
DIN 7603 sealing washers Form A. They are used to seal static fastenings. They prevent liquids or gases from escaping and simultaneously protect the system against the ingress of dust, dirt and liquids.

Due to their resistance to corrosion, sealing washers made from copper, aluminium and stainless steel can be used anywhere, with the exception of some strong acids. Thanks to their soft structure, they mould themselves into any unevenness in the parts being screwed together, thus ensuring a tight seal.

The sealing washers are used with DIN 908 and DIN 910 screw plugs, and hollow screws.
Temperature range
Copper max. 300 °C.
Aluminium max. 200 °C.
Stainless steel possible to max. 550 °C. However, this always depends on the pressure and media being sealed.
Independent trials and tests should therefore be carried out under the specific conditions of use in order to ensure suitability and resistance in the respective application.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought