Deep groove ball bearing single row ball-bearing steel 23800-200902608
- Support of high radial and axial loads
- 2Z: sealed with non-contact labyrinth seals on both sides
- 2RSR: sealed with with contact lip seals on both sides
- Lubricated for entire service life
Mennyiségi egység
€6.17
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Mélyhornyú golyóscsapágy
Kivitel 1
egysoros
Kivitel 2
kosárral
Alak
2RSR
Alaktípus
ajakos tömítéssel
Terméktípus
FAG
Alaptest
anyaga
csapágyacél
Komponens
anyaga
nitrilkaucsuk
B=Szélesség
8
D1=Külső átmérő
26
D=belső átmérő
9
KZZ.=Rövidítés
629-2RSR
Alapteherbírás
dinamikus
N
4550
Alapteherbírás
statikus
N
1960
Határfordulatszám
f/perc
19000
R min.
0,3
UNSPSC Code
31171505
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Version
2Z = sealed both sides with non-contact labyrinth seals.
2RSR = sealed both sides with contact lip seals.
2RSR = sealed both sides with contact lip seals.
Note
Deep groove ball bearings accept high radial and axial loads. Axial loads are absorbed in both directions. The versions 2Z and 2RSR are lubricated for life with a high quality grease.
The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range
-30 °C to +110 °C
On request
Open deep groove ball bearing.
Other dimensions and versions.
Other dimensions and versions.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.