text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Deep groove ball bearing
Version 1
single row
Version 2
with cage
Form
2Z
Form definition
with labyrinth seal
Product type
FAG
Main material
ball-bearing steel
Component material
nitrile rubber
B=Width
14
D1=Outside diameter
62
D=internal diameter
35
KZZ.=Abbreviation
6007-2Z
Dynamic load rating N
16000
R min.
1
Speed limit rpm
11000
Static load rating N
10200
UNSPSC Code
31171505
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Version
2Z = sealed both sides with non-contact labyrinth seals.
2RSR = sealed both sides with contact lip seals.
Note
Deep groove ball bearings accept high radial and axial loads. Axial loads are absorbed in both directions. The versions 2Z and 2RSR are lubricated for life with a high quality grease.

The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range
-30 °C to +110 °C
On request
Open deep groove ball bearing.
Other dimensions and versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak