text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Axial angular contact ball bearing
Version 1
Double-row
Main material
steel
Surface finish body
ground
Component material
nitrile rubber
B=Width
28 -0,25
D1=Outside diameter
52-0,01
D=internal diameter
20-0,005
KZZ.=Abbreviation
2052-2RS
Axial rigidity N/μm
650
Bearing friction torque Nm
0,30
Circular runout μm
2,0
D2
35
Dynamic load rating N
26000
Hole tolerance μm
0-5
Moment of inertia kg cm²
0,273
OD tolerance μm
0-10
R min.
0,3
R1 min.
0,6
Radial bearing clearance
pre-tensioned
Speed limit rpm
3000
Static load rating N
47000
Tightening torque, precision locknut Nm
18
Tilt rigidity Nm/mrad
140
UNSPSC Code
31171512
Width tolerance μm
0-250
α
60°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel housing.
Nitrile rubber seal.
Version
Ground edges.
Note
Preloaded high-accuracy bearings with a 60° thrust angle. The bearings accept both radial and axial forces from both directions. Due to their preload, the angular contact ball bearings provide a high level of stiffness, excellent concentricity, precise tool positioning and repeatability.

The integrated low-friction seal effectively keeps dirt away from the bearing, thereby ensuring excellent operating safety and a long service life.

The bearing friction coefficient Mrl is a reference value.

The moment of inertia corresponds to that of the rotating inner ring.

The limiting speeds are applicable after grease is applied.
Technical Data
All bearings are supplied ready for mounting with lubricating grease type KE2P-35 acc. to DIN 51825.

Housing and shaft tolerances correspond to roundness tolerance class IT2 and perpendicularity tolerance class IT4.
Application
For thread drive bearing.
Temperature range
-30 °C to +120 °C.
Assembly
Precision slotted nuts must be used for mounting the threaded spindles.

To compensate for any material settling during assembly, tighten the slotted nuts using 2x tightening torque, loosen slightly and then tighten using the prescribed tightening torque.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak