Ferde golyóscsapágy single row ball-bearing steel 23805-001203210
- Support of high radial and axial loads
- High axial load rating due to the 40° pressure angle
- Suitable for high speeds
Sales unit
€23.52
plus sales tax
Added to your shopping cart
Designation
Angular contact ball bearing
Version 1
single row
Version 2
with cage
Form
O
Form definition
open
Product type
FAG
Main
material
ball-bearing steel
Component
material
polyamide
B=Width
10
D1=Outside diameter
32
D=internal diameter
12
KZZ.=Abbreviation
7201-B-TVP
A
14
Dynamic
load rating
N
7400
R min.
0,6
R1 min.
0,3
Speed limit
rpm
28000
Static
load rating
N
3550
UNSPSC Code
31171507
α
40°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage reinforced fibre glass polyamide.
Cage reinforced fibre glass polyamide.
Version
open.
Note
Single row angular contact ball bearings accept high radial and axial loads. Axial loads are absorbed in only one direction against the shoulder guide. For axial counter support a second bearing mounted inverse is required. The pressure angle of 40° make these bearings highly resilient. Suitable for high speeds.
The main dimensions of angular contact ball bearings conform to DIN 628-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
The main dimensions of angular contact ball bearings conform to DIN 628-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range
-30 °C to +120 °C.
On request
Sealed both sides with NBR contact lip seals. Other dimensions and versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.