text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pedestal bearing
Main material
IGUMID®
Component material
Iglidur®
A=Hole spacing
72
D=Fastening hole
18
B
23
B1
16,5
D1
9
H
42
H1
22
H2
11,5
L
93
L1
13
Max. swivel angle
23°
Max. static tensile stress N long-term
1750
Max. static tensile stress N short-term
3500
Max. static axial pressure stress N
1900
Max. tightening torque for oblong holes Nm
10,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing igumid® G.
Swivel ball iglidur® W300
Version
black.
Note
The ability to pivot allows pillow block bearings to compensate for misalignment and possible shaft deflection. They are easy to install and suitable for the accomodation of rotating, oscillating and linear movements.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
Assembly
These pillow block bearings are designed for mounting with 2 screws.

The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak