text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Guide bush
Version 1
with centring collar
Main material
mild steel
D=diameter
10
L=Length
56
D1
14
D2
16
L1
36
L2
3
L3
3
Steel code
1.7139
UNSPSC Code
31161519
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide bushes low carbon steel 1.7139.
Version
case-hardened.
Note
The steel guide bushes with centring collar are components that can be used in tool and die making. They are used to ensure precise guidance, alignment and positioning of tools, dies or other moving parts.
Accessory
Retaining clips.23682.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak