text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rigid coupling
Version 1
Clamping with grub screw
Main material
steel
Surface finish body
black oxidised
D1=Fastening hole
10
D4=Outside diameter
29
L=Length
45
C (DIN 916)
M5
Nominal torque Nm
12
SW
2,5
Tightening torque of screws Nm
4
UNSPSC Code
23153502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305.

Version
Steel black oxidised.
Stainless steel bright.
Note
Rigid couplings transmit high torques backlash-free and with high rigidity. They are used where there are no shaft misalignments or alignment errors. Wear and maintenance-free. Transmission of the maximum nominal torque can only be achieved with optimum assembly and dimensional accuracy of the shafts. Max. speed 4000 rpm.

The rigid couplings have grub screws for point fastening of the coupling to the shaft.

Form B: With DIN 6885/1 tolerance P9 keyway.
On request
Rigid couplings without keyway.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak