text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cardan joint
Version 1
single
Version 2
with needle bearing
DIN
DIN 808
Product type
reamed hole with slot
Main material
steel
Surface finish body
ground and bright
D=Fastening hole
30
L=Length
122
B
8
D1
58
L1
61
L2
29
L3
72
Max. torque Nm
240
T
33,3
UNSPSC Code
25171509
static fracture torque Nm
1500
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Joint ground, bright.
Note
Single universal joints with needle bearings are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak